IESNA:LM-63-2002
[TEST]P940399
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-940-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12101
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1612.5 1486.9 1372.5 1265.8 1178.8 1141.5 1139.6 1159.2 1211.5 1322.7
1496.1 1698.9 1927.9 2179.1 2389.7 2580.1 2756.7 2952.3 3111.9 3283.3
3494.6 3633.9 3736.6 3868.8 4058.5 4443.2 5018.2 5742.3 6339.6 6260.4
5135.9 2754.1 898.2 381.4 149.2 49.1 0
1612.5 1496.1 1382.3 1274.3 1187.3 1144.2 1144.8 1163.1 1214.8 1324.7
1494.8 1689.1 1918.7 2173.2 2384.5 2577.4 2750.1 2935.3 3102.1 3274.1
3481.5 3641.8 3752.3 3846.5 4042.8 4403.9 4950.8 5675.6 6314.7 6245.4
5233.4 2908.5 1032.9 397.1 166.8 59.5 0
1612.5 1500 1390.8 1287.4 1201.1 1152 1145.5 1157.2 1197.1 1281.5
1426.1 1620.4 1844.8 2084.9 2311.2 2514.6 2684.7 2840.4 3004.6 3191.7
3399.7 3624.1 3807.3 3949.3 4122.6 4416.3 4888 5598.4 6407 6731.5
5986.4 3886.5 1549.1 692.1 305.5 109.2 0
1612.5 1498.1 1398.6 1301.8 1217.4 1168.4 1154 1162.5 1189.9 1252.1
1369.2 1535.3 1733.6 1950.1 2172.5 2405.4 2627.2 2813.6 2988.9 3180.6
3413.5 3646.4 3858.3 4048.7 4269.8 4546.5 4978.3 5683.5 6757 7813.5
7794.5 5754.8 2930 1383.6 639.8 219.1 0
1612.5 1507.9 1417.6 1333.9 1257.3 1203 1182.7 1186.7 1207.6 1253.4
1336.5 1464 1634.8 1818 2010.9 2238.6 2503.5 2780.2 3024.9 3278.1
3522.7 3795.5 4083.4 4356.8 4663 5048.9 5592.5 6393.2 7672.2 9284
9863 7699.6 5003.1 2567.6 1112.1 346.1 0
1612.5 1506.6 1423.5 1339.7 1264.5 1207.6 1184.7 1189.9 1210.2 1254.7
1329.3 1453.6 1617.8 1798.3 1986.7 2209.1 2476.7 2758 3015.7 3280.7
3532.5 3804.7 4092.5 4381 4701.6 5099.9 5642.9 6433.2 7673.5 9249.4
9858.4 7815.4 4981.5 2527.7 1087.9 333.6 0
1612.5 1520.3 1445.1 1375.7 1310.3 1258 1231.2 1226.6 1246.2 1286.1
1350.2 1449 1574.6 1725.7 1912.8 2126.1 2403.4 2714.2 3053.7 3414.8
3777.9 4135 4471.9 4799.7 5146.4 5537.6 5979.2 6524.1 7222.7 7884.1
7479.2 5258.3 2253.6 717.6 259.1 63.5 0
1612.5 1537.3 1477.8 1426.8 1378.3 1335.8 1308.3 1295.3 1303.8 1338.4
1394.7 1468 1564.8 1699.5 1883.4 2116.3 2394.9 2715.5 3063.5 3418.1
3755.6 4078.1 4384.9 4680.6 4946.9 5179.1 5361.6 5464.3 5379.3 4735.6
3010.5 1053.2 413.4 237.5 117.8 40.6 0
1612.5 1560.9 1521 1486.9 1456.8 1427.4 1409.1 1403.2 1409.1 1432
1470.6 1525.5 1607.3 1732.9 1900.4 2113 2370.1 2660.5 2956.9 3246
3512.3 3775.9 3994.4 4188 4330 4400.6 4374.5 4168.4 3603.8 2427.6
1004.2 431.1 295 207.4 132.8 57.6 0
1612.5 1583.8 1564.8 1551 1538 1528.2 1526.2 1534.7 1552.4 1584.4
1626.9 1683.2 1759.7 1875.5 2024 2219.6 2460.4 2731.8 3016.4 3312.1
3612.4 3908.7 4183.4 4420.3 4608 4681.3 4539.3 3992.4 2830.6 1276.9
529.2 338.9 240.1 164.2 107.3 49.1 0
1612.5 1617.1 1619.7 1626.9 1634.8 1646.6 1664.2 1694.3 1735.5 1787.9
1855.2 1937.7 2052.1 2211.8 2420.4 2673.6 2960.1 3263.7 3579 3895
4208.3 4515.8 4804.9 5003.1 5041.7 4835 4286.2 3316 1918.7 718.9
371.6 257.1 177.9 109.9 65.4 23.6 0
1612.5 1626.3 1638.1 1657.7 1674.7 1695 1722.4 1755.8 1802.3 1858.5
1925.9 2013.5 2129.3 2281.8 2466.2 2681.5 2917.6 3164.9 3421.3 3672.5
3912.6 4150.7 4352.9 4468 4418.3 4144.2 3592.1 2739.7 1561.5 592
316 215.2 149.2 89.6 49.1 13.7 0
1612.5 1636.7 1660.9 1687.1 1715.9 1740.8 1774.8 1813.4 1853.9 1908.2
1968.4 2036.4 2124.8 2235.3 2364.2 2508.8 2666.4 2828.7 2994.8 3151.8
3299 3418.1 3479.6 3429.8 3228.4 2844.4 2313.8 1676 951.8 437
266.2 188.4 133.5 87 51.7 17.7 0
1612.5 1649.2 1691.7 1735.5 1773.5 1802.9 1835 1859.8 1878.8 1897.1
1910.2 1920 1929.2 1933.7 1926.5 1894.5 1835.6 1764.3 1694.3 1591.6
1423.5 1208.3 1000.9 828.2 686.9 575 488 420 362.4 313.3
263.6 220.5 179.2 134.1 85.7 31.4 0
1612.5 1667.5 1721.8 1774.8 1810.8 1834.3 1846.7 1851.3 1841.5 1824.5
1799.6 1763 1703.5 1626.3 1529.5 1422.2 1317.5 1217.4 1118.6 1019.2
918.5 826.9 748.4 671.2 603.8 544.9 495.9 453.3 412.1 370.9
322.5 276.1 222.4 166.2 97.5 38.6 0
1612.5 1683.2 1751.2 1799.6 1829.7 1839.5 1833.7 1823.2 1799 1764.3
1707.4 1618.4 1516.4 1418.9 1343.7 1281.5 1212.2 1132.4 1050.6 974.1
911.9 878.6 830.1 763.4 700 642.4 584.2 527.3 476.9 428.5
372.9 312 241.4 170.7 99.4 47.8 0
1612.5 1696.3 1768.9 1814 1830.4 1825.1 1815.3 1793.1 1753.2 1691
1608.6 1521 1441.8 1372.5 1306.4 1241.6 1172.9 1100.3 1036.9 989.1
974.7 970.8 937.4 882.5 823 762.1 688.8 616.9 550.2 493.9
439 378.1 317.9 245.3 171.4 89 0
1612.5 1710 1784.6 1824.5 1827.8 1814 1796.4 1762.3 1700.9 1625.6
1558.2 1502.6 1443.1 1373.8 1296.6 1220.7 1141.5 1067 998.3 959
945.9 928.9 908.6 874 813.8 753.6 701.3 652.9 615.6 574.4
522.7 467.7 408.2 338.2 264.9 157.7 0
1612.5 1718.5 1792.4 1821.9 1818.6 1798.3 1770.9 1723.7 1653.8 1591
1547.1 1504.6 1451.6 1382.9 1299.2 1203 1108.2 1018.5 940 905.4
868.7 843.9 814.4 751.6 689.5 641.7 601.8 573.1 550.2 514.2
478.9 425.2 365 306.2 236.8 140.6 0
1612.5 1721.8 1799.6 1824.5 1814 1792.4 1757.8 1696.9 1628.9 1578.5
1541.2 1502.6 1452.9 1389.5 1301.2 1192.6 1072.8 965.6 882.5 841.3
795.5 754.3 696 626.7 573.7 533.2 501.1 474.3 445.5 412.1
387.3 335.6 273.4 223.7 172 86.4 0
1612.5 1731.6 1804.9 1825.8 1814.7 1789.8 1747.3 1685.8 1617.8 1570.7
1535.3 1492.8 1446.4 1378.3 1290.7 1182.7 1059.8 938.7 848.5 787.6
726.8 682.3 619.5 567.8 518.1 479.5 448.8 424.6 404.3 381.4
403 334.3 255.1 194.9 144.6 60.2 0
1612.5 1730.9 1806.2 1827.8 1816 1788.5 1750.6 1686.5 1616.5 1572
1535.3 1494.8 1449.7 1383.6 1297.9 1189.3 1065.7 942 845.8 781.7
720.9 674.5 613 560 510.3 471 440.3 416.7 399 376.2
416.1 308.1 244 196.3 145.9 60.2 0
